text.skipToContent text.skipToNavigation

Catalog No. : TB-ADH-12

Description:  ROOF TOP BLOX M-1 ADHESIVE

UPC: 616013127896

M-1 Structural Adhesive Grey. High bond adhesive for all roof membrane systems. Apply directly under Blox or brackets. 10 Ounce tube bonds 10 brackets.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Adhesive mounts

Application

For all roof membrane systems

Specifications

Material

Polyether

Color

Gray

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here