Catalog No. : TB-15-50RLDH
Description: CABLE TIE 50LB 14IN NAT NYL DBL HEA
UPC: 5414363056171
- Enables parallel routing of two cable bundles with one single cable tie.
- Halogen and siicone-free to meet your application needs.
- Quick and easy pull-through increases productivity, reduces operator fatigue.
- Application Tools: WT193A, TR227
Descriptors
|
Category |
Cable ties |
|
Special Features |
Enables parallel routing of two cable bundles with one single cable tie. |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Lock Mechanism |
Plastic Pawl |
|
Tensile Strength |
50 pounds , 220 newtons |
Classifications
|
Brand Name |
Catamount |
Dimensions
|
Width |
0.19 in , 4.82 mm |
|
Length |
14.6 in , 370.84 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Band width |
4.82 mm |
|
Length belt/tape/tie |
370 mm |
|
Length belt/tape/tie |
14.57 inch |
|
Min. holding force |
220 N |
|
Operation temperature |
-40-+85 °C |
|
Operation temperature |
-40-+185 °F |
|
Model |
Internal toothing |
|
Band closure |
Plastic lip/-cam |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Natural colour |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |