Catalog No. : TB-12-50XRLDH
Description: DOUBLE HEADED TIE BLACK UV 300MM
UPC: 5414363062110
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Black |
|
Lock Mechanism |
Plastic Pawl |
|
Tensile Strength |
50 pounds , 222 newtons |
Classifications
|
Brand Name |
Catamount |
Dimensions
|
Width |
0.19 in , 4.8 mm |
|
Length |
11.81 in , 300 mm |
|
Bundle Diameter |
2.83 in , 71.88 mm |
|
Band width |
4.82 mm |
|
Length belt/tape/tie |
300 mm |
|
Length belt/tape/tie |
11.81 inch |
|
Min. holding force |
220 N |
|
Model |
Internal toothing |
|
Band closure |
Plastic lip/-cam |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |