Catalog No. : TAG025665-01
Description: TRNSFMR 25W 6.6A 6.6A 50HZ GRD
UPC: 708917330295
Isolation Transformer with Ground, 25 Watts, 6.6 Amps, 6.6 Amps, 50HZ Tennis Ball FAA L823 Style 8 Receptacle.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Isolation transformer |
|
Special Features |
Grounded Transformer. Tennis Ball FAA L823 Style 8 Receptacle. |
|
Application |
All Types, Including Above Ground, In Concrete / other Non-Metallic Pits, In Metal Cans, or Direct Burial Applications. |
Specifications
|
Temperature Rating |
-55 to +65 C |
|
Insulation Class |
Yes |
Classifications
|
Brand Name |
Amerace |
|
Standard |
FAA (FAA AC150/5345-53), CSA (C22.2 No. 180-M1983-1 2009), and IEC 61823. |