Catalog No. : TA9FNT
Description: RISER SWEEP 4IN 90DEG RAD3FT BELLED
UPC: 791207058634
Descriptors
|
Category |
Electrical conduit elbow |
Specifications
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Length |
64.64 in |
|
Trade Size |
4 Inches |
|
Outside Diameter |
4.5 in |
|
Material |
Plastic |
|
Material quality |
Polyvinyl chloride (PVC) |
|
Surface polished |
N |
|
Colour |
Other |
|
Model |
Rigid |
|
Shape |
Outer - and inner side plain |
|
Angle of bow |
90 ° |
|
Halogen free |
N |
Documents/Support Tools
|
Sales Drawing |