text.skipToContent text.skipToNavigation

Catalog No. : TA500225-01 L-831-13

Description: 

UPC:

Isolation Transformer 500 Watts, 20 Amps, 20 Amps, 50HZ Tennis Ball FAA L823 Style 8 Receptacle.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Isolation transformer

Special Features

Tennis Ball FAA L823 Style 8 Receptacle.

Application

All Types, Including Above Ground, In Concrete / other Non-Metallic Pits, In Metal Cans, or Direct Burial Applications.

Specifications

Temperature Rating

-55 to +65 C

Classifications

Brand Name

Amerace

Standard

FAA (FAA AC150/5345-53), CSA (C22.2 No. 180-M1983-1 2009), and IEC 61823.