Alternate Catalog No. : TA 5-5858 K
n° de catalogue : TA5-5858K
Description: CU PAD W/ADAPTER 5/8-11 STUD PVC
UPC: 783786753789
Tin-Plated Copper Pad with Adapter and 5/8-11 x 2 inch long Threaded Stud, Black PVC Encapsulated. Bar 6-13/32 inch x 1-3/4 inch x 3/8 inch Thick. Includes Cap and Steel 5/8-11 inch Jam Nut. Stud and Adapter Silver Brazed in place on Pad.
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
tnb.ca.abb.com/fr/
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
6-13/32 inch x 1-3/4 inch x 3/8 inch Thick |