Alternate Catalog No. : TA 5-1010 K
Catalog No. : TA5-1010K
Description: TP CU PAD W/ADAPTER 1-14 STUD PVC
UPC: 783786753772
Tin-Plated Copper Pad with Adapter and 1-14 x 2 inch long Threaded Stud, Black PVC Encapsulated. Bar 7 inch x 1.75 inch x .375 inch Thick. Includes Cap and Steel 1-14 inch Jam Nut. Stud and Adapter Silver Brazed in place on Pad.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
7 inch x 1.75 inch x .375 inch Thick. |