Alternate Catalog No. : TA 3-750-531
Catalog No. : TA3-750-531
Description: SOUTHLAND-ALUM
UPC: 783786793525
Tin-Plated Aluminum Connector, 600 - 750 kcmil, Aluminum and Copper, Bolt size 1/2 inch, Aluminum Bar, 3 Positions, 750 kcmil, Rated less than 1000 volts. 3-3/8 inch wide x 3-11/32 inch long x 1-15/26 inch thick, Two 17/32 inch Diameter Holes on one side and Three 1-3/64 inch Diameter x 1-5/16 inch Deep on other side (Center hole is not in line with other 2 holes).
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
600 to 750 kcmil |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
3.375 inch wide x 3.436 inch long x 1.938 inch thick |