text.skipToContent text.skipToNavigation

Alternate Catalog No. : TA150265-01 ADB

Catalog No. : TA150265-01ADB

Description:  TRNSFMR 150W 20A 6.6A 50HZ

UPC: 708917319016

For more info visit:  electrification.us.abb.com
  • Installation Options - All Types - including Above Ground, In Concrete / other Non-Metallic Pits, In Metal Cans, or Direct Burial.
  • Transformers are Designed and Manufactured to Operate Submerged in Water Indefinitely
  • Operating Temperature Range -55 Degrees Celsius to +65 Degrees Celsius
  • Electrical Insulation Level - Primary 5000 Volts RMS, Secondary 600 Volts RMS
  • FAA AC150/5345-53. CSA (C22.2 No. 180-M1983-1 2009). IEC 61823. Also Complies with STNA (France) and ICAO. AGL Standards.
  • Suitable for Areas Contaminated with Most Oils, Aircraft Fuels, Soil Acids and Alkalis, and De-Icing Fluids. Resistant to UV Exposure and Ozone.
  • Injected Molded using TPR Rubber for Much Higher Dielectric Strength and Lower Water Absorption that Other Materials.

Descriptors

Category

Isolation transformer

Specifications

Insulation Class

Yes