Alternate Catalog No. : TA06566D-10L830/8313
Catalog No. : TA06566D10L8308313
Description: TRNSFMR 65W 6.6A 6.6A 50-60HZ
UPC: 708917318552
Isolation Transformer 65 Watts, 6.6 Amps, 6.6 Amps, 50-60HZ, Straight FAA L823 Style 7 Receptacle.
View More
View Less
For more info visit:
electrification.us.abb.com
- Installation Options - All Types - including Above Ground, In Concrete / other Non-Metallic Pits, In Metal Cans, or Direct Burial.
- Transformers are Designed and Manufactured to Operate Submerged in Water Indefinitely
- Operating Temperature Range -55 Degrees Celsius to +65 Degrees Celsius
- Electrical Insulation Level - Primary 5000 Volts RMS, Secondary 600 Volts RMS
- FAA AC150/5345-53. CSA (C22.2 No. 180-M1983-1 2009). IEC 61823. Also Complies with STNA (France) and ICAO. AGL Standards.
- Suitable for Areas Contaminated with Most Oils, Aircraft Fuels, Soil Acids and Alkalis, and De-Icing Fluids. Resistant to UV Exposure and Ozone.
- Injected Molded using TPR Rubber for Much Higher Dielectric Strength and Lower Water Absorption that Other Materials.
Descriptors
|
Category |
Isolation transformer |
|
Special Features |
Straight FAA L823 Style 7 Receptacle. |
|
Application |
All Types, Including Above Ground, In Concrete / other Non-Metallic Pits, In Metal Cans, or Direct Burial Applications. |
Specifications
|
Temperature Rating |
-55 to +65 C |
|
Insulation Class |
Yes |
Classifications
|
Brand Name |
Amerace |
|
Standard |
FAA (FAA AC150/5345-53), CSA (C22.2 No. 180-M1983-1 2009), and IEC 61823. |