Alternate Catalog No. : TA0256N5-01 DC
Catalog No. : TA0256N5-01DC
Description: TRANFMR 25W 6.6A, 1.0ADC, 50HZ
UPC: 708917348108
Transformer, 25 Watts, Primary 6.6 Amps, Secondary None, 60 Hz. 500 Watt Filter. Tennis Ball FAA L823 Style 8 Receptacle. Airfield Lighting, Santoprene.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Isolation transformer |
|
Special Features |
Tennis Ball FAA L823 Style 8 Receptacle. No Secondary. |
|
Application |
All Types, Including Above Ground, In Concrete / other Non-Metallic Pits, In Metal Cans, or Direct Burial Applications. |
Specifications
|
Temperature Rating |
-55 to +65 C |
|
Insulation Class |
Yes |
Classifications
|
Brand Name |
Amerace |
|
Standard |
FAA (FAA AC150/5345-53), CSA (C22.2 No. 180-M1983-1 2009), and IEC 61823. |