text.skipToContent text.skipToNavigation

Catalog No. : T68SST-TB

Description:  2 INCH CONDUIT BODY 316SS T FORM 8

UPC: 786210224091

2 Inch 316 Stainless Steel Form 8 (T) Conduit Body, Gasket and Cover with Polished Finish
View More View Less
For more info visit:  electrification.us.abb.com
  • Radius is the same as bent conduit, so you can pull wire through the body
  • Angled cover port enables easier wire pulling and uses standard covers
  • Tapered (NPT) threads and integral bushings to protect wire insulation
  • Rated for 40 percent wire fill
  • Connect conduit sections
  • Act as pull outlets when conductors are being installed
  • Provide easy access for splices in branch conductors
  • Make 90 degree bends in conduit runs
  • Act as mounting outlets for wiring devices and light fixtures
  • Provide access to conductors for maintenance and future system changes

Descriptors

Category

Electrical conduit fitting body

Special Features

Marine-Grade Type 316 Stainless Steel Construction In Rugged Form 8 Design

Application

Suitable for Use In Food and Beverage, Pharmaceutical, Petrochemical, Wastewater Treatment, Pulp and Paper Processing and Other Corrosive Environments

Specifications

Form

Form 8

Material

Stainless Steel

Finish

Polished

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Hub Size

2 in

Compliance and Certifications

REACH REACH 253 Compliant
ETIM EC003618 Form part for installation tubes

Model

Other

Material

Metal

Material quality

Stainless steel V4A

Documents/Support Tools

Sales Drawing

Click here