text.skipToContent text.skipToNavigation

Catalog No. : T6300PS1

Description: 

UPC:

ABB’s T and X series of machine tool transformers provide a means of stepping down voltages for machine tool control devices and industrial control panels. Our units are designed and built to provide voltage to the load while accommodating the high current levels present at inrush. Suited for applications such as: Industrial loads, light duty loads, HVAC; signal and alarm systems, industrial control panels, lighting and circuit isolation. 50/60 Hz; RoHS and REACH compliant
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Machine Tool

GO Schedule

TW

Specifications

Phase

1

PriVoltage

575

SecVoltage

115

KVA

0.3 KVA

Coil Material

CU

TempRise

55

Sub Type

Machine Tool

Frequency

50/60 Hz

TempClass

105

AmbTemp

40 °C

KFactor

K1

Sound

Std

Outline

1TQY200060X0024 T6300PS1 diagram.pdf

TransType

IP

Classifications

UL

Yes

cUL

No

CE

No

Dimensions

Width

4.5

Height

5.3