Catalog No. : T38SST-TB
Description: 1 INCH CONDUIT BODY 316SS T FORM 8
UPC: 786210224060
- Radius is the same as bent conduit, so you can pull wire through the body
- Angled cover port enables easier wire pulling and uses standard covers
- Tapered (NPT) threads and integral bushings to protect wire insulation
- Rated for 40 percent wire fill
- Connect conduit sections
- Act as pull outlets when conductors are being installed
- Provide easy access for splices in branch conductors
- Make 90 degree bends in conduit runs
- Act as mounting outlets for wiring devices and light fixtures
- Provide access to conductors for maintenance and future system changes
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
Marine-Grade Type 316 Stainless Steel Construction In Rugged Form 8 Design |
|
Application |
Suitable for Use In Food and Beverage, Pharmaceutical, Petrochemical, Wastewater Treatment, Pulp and Paper Processing and Other Corrosive Environments |
Specifications
|
Form |
Form 8 |
|
Material |
Stainless Steel |
|
Finish |
Polished |
Classifications
|
Brand Name |
T&B Rigid Fittings |
Dimensions
|
Hub Size |
1 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Model |
Other |
|
Material |
Metal |
|
Material quality |
Stainless steel V4A |
Documents/Support Tools
|
Sales Drawing |