Catalog No. : T18-10R-XV
Description: UNINS FORK TERMINAL 22-18 STUD NO10
UPC: 728494145051
Non-Insulated Copper Ring Terminal - Wire Range 22-18 AWG, Bolt Hole #10, Strip Length .25 Inches
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Catamount |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
22-18 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Flange shape |
Ring shape |
|
Insulation |
None |
|
Reel packaging |
N |
|
AWG-range |
22-18 |
|
Material |
Copper |
|
Stud size (imperial) |
10 |
Documents/Support Tools
|
Sales Drawing |