text.skipToContent text.skipToNavigation

Catalog No. : T0270

Description:  STEM CONNECTOR, 4/0STR-COMPRESSED

UPC: 783786548514

Aluminum Stem Compression Connector. Conductor Size 270 - 4/0 Stranded/Compressed or 250 kcmil Solid/Compact. Used for Ranger2 Lug Cable Terminator. For Aluminum or Copper Conductor.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Special Features

Used for Ranger2 Lug Cable Terminator.

Application

For Aluminum or Copper Conductor.

Specifications

Cable Size

4/0 STR AWG , 4/0 COMPR AWG , 250 kcmil

Number Of Holes

0

Insulation

None

Material

Aluminum

Connection

Compression

Classifications

Brand Name

Elastimold

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Support/Tools

Click here