Alternate Catalog No. : SWG-TOOL-5PT SOCKET
Catalog No. : SWG-TOOL-5PTSOCKET
Description: 5 POINT SOCKET FOR PAD PENTABOLT
UPC: 75114346160
5-Point Socket, 1/2 inch Square Drive, 13/16 inch Size, Overall Length 2 inch, Material Steel, Finish Black, Bolt Clearance Standard, Drive Type Manual
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
1/2 inch Square Drive, 13/16 inch Size |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 2 in |