text.skipToContent text.skipToNavigation

Alternate Catalog No. : SWG-CAM CABINET-INT

Catalog No. : SWG-CAMCABINET-INT

Description:  CABINET FOR CAM-OP LINKS, INT MOUNT

UPC: 75114397179

Switchgear Cam-Op Storage Cabinet for (3) Cam-Op Links, Internal Mount. 24 inch wide x 20 inch high x 10 inch deep. Galvanized Steel. Munsell Green #9GY 1.5/2.6.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal housings or cabinets

Special Features

Internal Mount. Munsell Green

Application

Storage Cabinet for (3) Cam-Op Links

Specifications

Material

Galvanized Steel

Classifications

Brand Name

Elastimold

Dimensions

Depth

10 in

Height

20 in

Width

24 in