Catalog No. : SWD190A1406
Description: SWD FLEX BRAID SERIES 406MM LONG
UPC: 75114379076
- Standard Flexible Links for Medium-Duty Applications.
- 30 AWG Individual Wire Gauge Size
- 4 Hole NEMA Pads on Both Sides.
Descriptors
|
Category |
Flexible braid |
|
Special Features |
Tin Plated for High Conductivity and Corrosion Resistance. 4 Hole NEMA Pads |
|
Application |
Suitable for connecting Transformer Links or Switchgear. |
Specifications
|
Conductor Material |
Tin-Plated Copper |
|
Conductor Category |
Flexible |
|
Shape Of Conductor |
Flat |
Classifications
|
Brand Name |
Boreal |
|
Standard |
IEEE/ANSI C37.34 |
Dimensions
|
Cable Width |
4 in , 101.6 mm |
|
Cable Length |
406 mm |
|
Conductor material |
Copper, tinned |
|
Conductor category |
Class 5 = flexible |
|
Shape of conductor |
Flat |
|
Cable width approx. |
120.6 mm |
|
Cable width approx. |
4.75 inch |
|
Cable height approx. |
406 mm |
Documents/Support Tools
|
Sales Drawing |