Catalog No. : SWC235A11290
Description: STD FLEX BRAID 4H NEMA 1290MM LONG
UPC: 75114374842
- Standard Flexible Links for Medium-Duty Applications.
- 30 AWG Individual Wire Gauge Size
- 4 Hole NEMA Pads on Both Sides.
Descriptors
|
Category |
Flexible braid |
|
Special Features |
4-Holes Pads each End. 30 AWG Individual Strand |
|
Application |
Switchgear and Transformer Links |
Specifications
|
Conductor Material |
Copper |
|
Conductor Category |
Flexible |
|
Shape Of Conductor |
Flat |
Classifications
|
Brand Name |
Boreal |
|
Standard |
IEEE / ANSI C37, C34 1994 |
Dimensions
|
Cable Width |
3 in |
|
Cable Length |
1290 mm |
|
Conductor material |
Copper, tinned |
|
Conductor category |
Class 5 = flexible |
|
Shape of conductor |
Flat |
|
Cable width approx. |
76.2 mm |
|
Cable width approx. |
3 inch |
|
Cable height approx. |
1290 mm |