Catalog No. : SWC130F1356
Description: FLEX BRAID TNCU 1300A 2H 356MM
UPC: 75114431743
Tinned Copper, Standard Flexible Braid Connector, SWC Series, Tin Plated Copper 2 Hole Pads with 9/16 Inch (14.3mm) Holes and 1-3/4 Inch (44.4mm), Spacing Center to Center. One Pad has In-line holes, the other Pad has Transverse holes. 356mm (14 inch) Long x 3 Inch (76.2mm) Wide x 1/4 inch (6.3mm) Thick. 30 AWG Individual Strand. Braid is 2 Across x 2 Layers Thick.
View More
View Less
For more info visit:
electrification.us.abb.com
- Standard Flexible Links for Medium-Duty Applications - Switchgear and Transformer Links.
- 30 AWG Individual Wire Gauge Size
- 2 Hole NEMA Pads on Both Sides - 1 Side In-Line the other Transverse.
Descriptors
|
Category |
Flexible braid |
|
Special Features |
NEMA 2 Hole Pads, 1 In-line and 1 Transverse |
|
Application |
Switchgear and Transformer Links |
Specifications
|
Conductor Material |
Tinned Copper |
|
Conductor Category |
Flexible |
|
Shape Of Conductor |
Flat |
Classifications
|
Brand Name |
Boreal |
|
Standard |
IEEE / ANSI C37 |
Dimensions
|
Cable Width |
3 in , 76.2 mm |
|
Cable Length |
14 in , 356 mm |