Catalog No. : SWB070A21219
Description: FLEXIBLE BRAID,SWB070A2,48.00 INCH
UPC: 75114391610
- Standard Flexible Links for Medium-Duty Applications.
- 30 AWG Individual Wire Gauge Size
- 2 Hole NEMA Pads on Both Sides - In-Line with Pads.
Descriptors
|
Category |
Flexible braid |
|
Special Features |
2 Hole Nema Pads |
|
Application |
Standard Flexible Links for Medium-Duty Applications |
Specifications
|
Conductor Material |
Tin-Plated Copper |
|
Conductor Category |
Flexible |
|
Shape Of Conductor |
Flat |
Classifications
|
Brand Name |
Boreal |
Dimensions
|
Cable Width |
1-1/2 in , 38.1 mm |
|
Cable Length |
48 in , 1219 mm |
|
Conductor material |
Copper, tinned |
|
Conductor category |
Class 5 = flexible |
|
Shape of conductor |
Flat |
|
Cable width approx. |
38.1 mm |
|
Cable height approx. |
1219 mm |
|
Cable height approx. |
48 inch |
Documents/Support Tools
|
Sales Drawing |