Catalog No. : SWB070A1760INS
Description: FLEX BRAID TNCU 700A 2H 50.8X760MM
UPC: 75114426862
Tinned Copper, Standard Flexible Braid Connector, SWB Series, 2-Hole Pads with NEMA Standard 9/16 inch (14.3 mm) Holes and 1-3/4 inch (44.4 mm) Spacing Center to Center, Total Length 30 inch (760 mm) long, 2 inch (50.8 mm) wide, 1/4 inch thick. Pad 2 inch x 3 inch. 30 AWG Individual Strand. 2 Rows x 1 Layer. Heat Shrink Polyolefin Covered.
View More
View Less
For more info visit:
electrification.us.abb.com
- Standard Flexible Links for Medium-Duty Applications.
- 30 AWG Individual Wire Gauge Size
- 2 Hole NEMA Pads on Both Sides - In-Line with Pads.
Descriptors
|
Category |
Flexible braid |
|
Special Features |
2 Hole Nema Pads, Heat Shrink Insulation |
|
Application |
Standard Flexible Links for Medium-Duty Applications |
Specifications
|
Conductor Material |
Tin-Plated Copper |
|
Conductor Category |
Flexible |
|
Shape Of Conductor |
Flat |
Classifications
|
Brand Name |
Boreal |
Dimensions
|
Cable Width |
2 in , 50.8 mm |
|
Cable Length |
760 mm , 30 in |