Catalog No. : SWB070A1608
Description: FLEX BRAID TNCU 700A 2H 50.8X608MM
UPC: 75114411042
- Standard Flexible Links for Medium-Duty Applications.
- 30 AWG Individual Wire Gauge Size
- 2 Hole NEMA Pads on Both Sides - In-Line with Pads.
Descriptors
|
Category |
Flexible braid |
|
Special Features |
2 Hole Nema Pads |
|
Application |
Standard Flexible Links for Medium-Duty Applications |
Specifications
|
Conductor Material |
Tin-Plated Copper |
|
Conductor Category |
Flexible |
|
Shape Of Conductor |
Flat |
Classifications
|
Brand Name |
Boreal |
Dimensions
|
Cable Width |
2 in , 50.8 mm |
|
Cable Length |
608 mm |
|
Conductor material |
Copper, tinned |
|
Conductor category |
Class 5 = flexible |
|
Shape of conductor |
Flat |
|
Cable width approx. |
50.8 mm |
|
Cable width approx. |
2 inch |
|
Cable height approx. |
608 mm |
|
Cable height approx. |
24 inch |