Catalog No. : SWA035A1610
Description: COPPER FLIXIBLE BRAID
UPC: 783786544127
- Standard Flexible Links for Medium-Duty Applications.
- 30 AWG Individual Wire Gauge Size
- 1 Hole NEMA Pads on Both Sides.
Descriptors
|
Category |
Flexible braid |
|
Special Features |
1 Hole Nema Pads |
|
Application |
Standard Flexible Links for Medium-Duty Applications |
Specifications
|
Conductor Material |
Tin-Plated Copper |
|
Conductor Category |
Flexible |
|
Shape Of Conductor |
Flat |
Classifications
|
Brand Name |
Boreal |
|
Standard |
IEEE / ANSI C37, 34 |
Dimensions
|
Cable Width |
1-1/4 in , 31.8 mm |
|
Cable Length |
610 mm |
|
Conductor material |
Copper, tinned |
|
Conductor category |
Class 5 = flexible |
|
Shape of conductor |
Flat |
|
Cable width approx. |
31.8 mm |
|
Cable width approx. |
1.25 inch |
|
Cable height approx. |
610 mm |