Catalog No. : SWA-P48
Description: SWIVEL ADAPTER BRASS PG48
UPC: 786209976376
Swivel Adapter with Special Sealing, PG Metal Thread - Thread 48, Thread Length 15
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Thread Edge Protection |
|
Application |
Allows Conduit Connections to Swivel Freely if Needed |
Specifications
|
Material |
Nickel Plated Brass |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
PG48 |
|
Length |
55 mm |