Catalog No. : SWA-M40-13
Description: SWIVEL ADAPTER BRASS M40x1.5
UPC: 786209976284
Swivel Adapter with Special Sealing, Metric Metal Thread - Thread M40x1.5, Thread Length 13
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Thread Edge Protection |
|
Application |
Allows Conduit Connections to Swivel Freely if Needed |
Specifications
|
Material |
Nickel Plated Brass |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
M40x1.5 |
|
Length |
47.5 mm |