Catalog No. : SWA-M20-10
Description: SWIVEL ADAPTER BRASS M20x1.5
UPC: 786209976253
Swivel Adapter with Special Sealing, Metric Metal Thread - Thread M20x1.5, Thread Length 10
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Thread Edge Protection |
|
Application |
Allows Conduit Connections to Swivel Freely if Needed |
Specifications
|
Material |
Nickel Plated Brass |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
M20x1.5 |
|
Length |
38.5 mm |