text.skipToContent text.skipToNavigation

Catalog No. : SW4BB

Description:  WIRE HLDR LEN3.15IN DIA.87X.92IN

UPC: 783786300242

Holder, Wire, Head Length 3.15 Inches, Hole Diameter 0.87 x 0.92 Inches, Screw Length 2-1/4 Inch, Porcelain
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical Box Hardware and Accessories

Application

To support service entrance cable prior to entrance

Specifications

Material

Steel

Knockouts

0

Classifications

Brand Name

Steel City

Documents/Support Tools

Sales Drawing

Click here