text.skipToContent text.skipToNavigation

Catalog No. : SW1BB

Description:  WIRE HLDR LEN1.97IN DIA.26IN PORCEL

UPC: 783786300211

Holder, Wire, Head Length 1.97 Inches, Hole Diameter 0.26 Inches, Screw Length 1-11/16 Inch, Porcelain
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical Box Hardware and Accessories

Application

To support service entrance cable prior to entrance

Specifications

Material

Steel

Knockouts

0

Classifications

Brand Name

Steel City

Documents/Support Tools

Sales Drawing

Click here