Catalog No. : SW1
Description: 1-GANG LEVER SWITCH COVER
UPC: 785055200529
Descriptors
|
Category |
Electrical box covers |
|
Special Features |
Heavy Duty Die Cast Aluminum |
Specifications
|
Material |
Die Cast Aluminum |
|
Finish |
Silver |
|
Color |
Silver |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 18685000 | 441302 | N/A | N/A | N/A |
| UL | E2969 | N/A | N/A | N/A | N/A |
|
Length |
4.71 inch |
|
Width |
2.96 inch |
|
Depth |
1.24 inch |
|
Shape |
Rectangular |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
With screws |
N |
Documents/Support Tools
|
Sales Drawing |