text.skipToContent text.skipToNavigation

Catalog No. : SVWV-P167

Description:  CONDFTNG 90D PG16 NW17 IP68 CSA GRY

UPC: 786209976055

VW Connector 90 Degree Elbow, PG Thread for IP68 - Thread PG 16, Fits to Conduit Size NW/Metric 17/20, Color Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit elbow

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

High-Grade Specially Formulated Polyamide/Nylon 6

Color

Gray

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

PG16

Trade Size

NW17/20 Metric

Compliance and Certifications

POPs POPs 28 Compliant