text.skipToContent text.skipToNavigation

Catalog No. : SVWV-P072

Description:  FITTING PA6 NW12 PG07 90D IP68 GRY

UPC: 786210179964

VW Connector 90 Degree Elbow, PG Thread for IP68 - Thread PG 7 Fits to Conduit Size NW/Metric 12/16, Color Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit elbow

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide/Nylon 6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Size

PG07

Trade Size

NW12

Compliance and Certifications

POPs POPs 28 Compliant