text.skipToContent text.skipToNavigation

Catalog No. : SVWV-M202

Description:  COND FTNG 90D M20 NW12 IP68 CSA GRY

UPC: 786209975904

PMAFIX 90 Degree Grey One-Piece Universal Elbow , Material - Polyamide 6, Conduit Size NW - 12, Thread Size - M20x1.5
View More View Less
For more info visit:  electrification.us.abb.com
  • High pull-out strength values
  • Easy installation with the oval clip guarantees an excellent connection to PMAFLEX conduits.
  • IP rating of up to IP68 can be achieved with the corresponding seals, NVN3 + SVN4.
  • Self-extinguishing, free of halogen and cadmium and are extremely shock resistant
  • Fits both conduit profiles - Fine (T) and coarse (G)

Descriptors

Category

Electrical conduit elbow

Application

In a Wide Range of Applications Where It is Important that the Cable Protection System Offers a High Grade of Sealing and Safety.

Specifications

Material

Polyamide/Nylon 6

Color

Gray

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

M20

Trade Size

NW12

Compliance and Certifications

POPs POPs 28 Compliant