Catalog No. : SVWD-M12MGT
Description: COND FTNG 90D M12 NW07 IP66 CSA GRY
UPC: 786209975447
PMAFIX 90 Degree Grey One-Piece Universal Elbow with Universal Safety Clip, Material - Polyamide 6, Thread Size - M12x1.5, Conduit Size NW - 07
View More
View Less
For more info visit:
electrification.us.abb.com
- High pull-out strength values
- Vibration proof connection to PMAFLEX conduits
- Hand opening not possible
- Easy mounting, simple conduit push-in installation
- Can be re-opened with a screwdriver
- Self-extinguishing, free of halogen and cadmium and are extremely shock resistant
- Fits both conduit profiles - Fine (T) and coarse (G)
Descriptors
|
Category |
Electrical conduit elbow |
|
Application |
In a Wide Range of Applications Where It is Important that the Cable Protection System Offers a High Grade of Sealing and Safety. |
Specifications
|
Material |
Polyamide/Nylon 6 |
|
Color |
Gray |
Classifications
|
Brand Name |
PMA |
|
Standard |
CSA |
Dimensions
|
Size |
M12 |
|
Trade Size |
NW07 |