text.skipToContent text.skipToNavigation

Catalog No. : SVTD-363636GT

Description:  T-CONN 1PC 3X NW36 PA6 IP66 GRY

UPC: 786209975300

PMAFIX One-Piece Grey T Connector with Universal Safety Clip, Material - Polyamide 6, Conduit Size NW- 36, 36, 36
View More View Less
For more info visit:  electrification.us.abb.com
  • Very high impact resistance
  • Vibration-proof connection to PMAFLEX conduits
  • Easy installation, simply push the conduit in
  • High conduit pull-out strength
  • Can be easily re-opened with a screwdriver
  • Very good chemical properties
  • Free from halogens and cadmium
  • Fits both conduit profiles - fine (T) and coarse (G)

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Insulation Class

IP66

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Size

NW36 x 3

Compliance and Certifications

POPs POPs 28 Compliant