text.skipToContent text.skipToNavigation

Catalog No. : SVNZ-P366S

Description:  CONDFTNG STR PG36NW36 W/SR IP68 GRY

UPC: 786209974792

VNZ Straight Connector with Strain Relief, PG Thread for IP68 Static Conduit - Thread PG 36, Fits to Conduit Size NW/Metric 36/40, Color Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Strain reliefs

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Size

NW36 , PG36

Compliance and Certifications

POPs POPs 28 Compliant