text.skipToContent text.skipToNavigation

Catalog No. : SVNZ-P112S

Description:  CONDFTNG STR PG11NW10 W/SR IP68 GRY

UPC: 786209974723

VNZ Straight Connector with Strain Relief, PG Thread for IP68 Static Conduit - Thread PG 11, Fits to Conduit Size NW/Metric 12/16, Color Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Strain reliefs

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Size

NW12 , PG11

Compliance and Certifications

POPs POPs 28 Compliant