text.skipToContent text.skipToNavigation

Catalog No. : SVNZ-M508S

Description:  CONDFTNG STR M50 NW48 W/SR IP68 GRY

UPC: 786209974693

PMAFIX Straight Grey Strain Relief Connector, Material - Polyamide 6, Thread Size - M50x1.5, Conduit Size NW - 48, Terminal Range - 30.0 - 38.0
View More View Less
For more info visit:  electrification.us.abb.com
  • Very high impact resistance
  • Vibration proof connection to PMAFLEX conduits
  • Easy mounting
  • High conduit pull-out strength
  • Very good chemical properties
  • Free from halogens and cadmium
  • Fits both conduit profiles - Fine (T) and coarse (G)
  • Integrated strain relief optimally holds and seals cables
  • If conductors are used with the connector multiple sealing inserts should be considered
  • For separation of damp and dry areas

Descriptors

Category

Electrical fittings

Application

For Use In Machine and Plant Construction

Specifications

Material

Polyamide 6

Insulation Class

IP68

Color

Gray

Connection

M50

Classifications

Brand Name

PMA

Dimensions

Size

NW48 , M50 Thread

Compliance and Certifications

POPs POPs 28 Compliant