text.skipToContent text.skipToNavigation

Catalog No. : SVNV-P299

Description:  CONDFTNG STR PG29 NW29 IP68 CSA GRY

UPC: 786209974617

VN Straight Connector, PG Thread for IP68 Static Conduit - Thread PG29, Fits to Conduit Size NW/Metric 29/32, Color Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

Use In Railway Vehicle and Heavy Machine Construction

Specifications

Material

Polyamide 6

Insulation Class

IP68

Color

Gray

Connection

PG29

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

NW29 , PG29 Thread

Compliance and Certifications

POPs POPs 28 Compliant