text.skipToContent text.skipToNavigation

Catalog No. : SVNV-P07M

Description:  COND FTNG STR PG7 NW7 IP68 CSA GRY

UPC: 786209974518

VN Straight Connector, PG Thread for IP68 Static Conduit - Thread PG 7, Fits to Conduit Size NW/Metric 07/10, Color Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

Use In Railway Vehicle and Heavy Machine Construction

Specifications

Material

Polyamide 6

Insulation Class

IP68

Color

Gray

Connection

PG07

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

NW07 , PG07 Thread

Compliance and Certifications

POPs POPs 28 Compliant