text.skipToContent text.skipToNavigation

Catalog No. : SVNV-N069

Description:  COND FTNG STR 1NPT NW29 IP68 GRY

UPC: 786209974488

PMAFIX Straight Grey Connector with NPT Threads, Material - Polyamide 6, Thread Size - 1 Inch, Conduit Size NW - 29
View More View Less
For more info visit:  electrification.us.abb.com
  • Extremely high impact resistance
  • Vibration proof connection to PMAFLEX conduits
  • Easy installation
  • High conduit pull-out strength
  • Very good chemical properties
  • Free from halogens and cadmium
  • Fits both conduit profiles - Fine (T) and coarse (G)

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Insulation Class

IP68

Color

Gray

Connection

1 Inch

Classifications

Brand Name

PMA

Standard

CSA
CSA

Dimensions

Size

NW29 , 1 Inch Thread

Compliance and Certifications

POPs POPs 28 Compliant