text.skipToContent text.skipToNavigation

Catalog No. : SVNV-M202

Description:  COND FTNG STR M20 NW12 IP68 CSA GRY

UPC: 786209974341

PMAFIX Straight Grey Connector, Material - Polyamide 6, Thread Size M20x1.5, Conduit Size NW - 12
View More View Less
For more info visit:  electrification.us.abb.com
  • Extremely high impact resistance
  • Vibration proof connection to PMAFLEX conduits
  • Easy mounting
  • High conduit pull-out strength
  • Very good chemical properties
  • Free from halogens and cadmium
  • Fits both conduit profiles - Fine (T) and coarse (G)

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Insulation Class

IP68

Color

Gray

Connection

M20

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

NW12 , M20 Thread

Compliance and Certifications

POPs POPs 28 Compliant