Catalog No. : SVNR-RE48-65
Description: CPLNG W/CLAMP PG48 NW48 PA6 GRY
UPC: 786209974167
VNR-RE Connection Connection to Solid Metal Tube for IP68 With Jubilee Clip, PG - Fits to Conduit Size NW48, Steel Tube PG PG 48, Color Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
High Conduit Pull-out Strength |
|
Application |
Railway Construction and Other Applications where Metal Tubes Need to be Connected to Flexible Conduit |
Specifications
|
Material |
Polyamide 6 |
|
Color |
Gray |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW48 , PG48 |
|
Length |
34.5 mm |