text.skipToContent text.skipToNavigation

Catalog No. : SVNR-RE36

Description:  CPLNG W/O CLAMP PG36 NW36 PA6 GRY

UPC: 786209974136

VNR-RE Connection to Solid Metal Tube for IP68 Without Clamp, PG - Fits to Conduit Size NW36, Steel Tube PG36, Color Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit coupling

Special Features

High Conduit Pull-out Strength

Application

Railway Construction and Other Applications where Metal Tubes Need to be Connected to Flexible Conduit

Specifications

Material

Polyamide 6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW36 , PG36

Length

30.5 mm

Compliance and Certifications

POPs POPs 28 Compliant