text.skipToContent text.skipToNavigation

Catalog No. : SVNDZ-P167GT

Description:  CONDFTNG STR PG16NW17 W/SR IP66 GRY

UPC: 786209974006

VNDZ Straight Connector with Strain Relief, PG Thread for IP66 Static Conduit - Thread PG 16, Fits to Conduit Size NW/Metric 17/20, Color Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Strain reliefs

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Size

NW17 , PG16

Compliance and Certifications

POPs POPs 28 Compliant