text.skipToContent text.skipToNavigation

Catalog No. : SVNDZ-P090GT

Description:  CONDFTNG STR PG9 NW10 W/SR IP66 GRY

UPC: 786209973955

VNDZ Straight Connector with Strain Relief, PG Thread for IP66 Static Conduit - Thread PG 9, Fits to Conduit Size NW/Metric 10/12, Color Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Strain reliefs

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Size

NW10 , PG09

Compliance and Certifications

POPs POPs 28 Compliant