Catalog No. : SVNDZ-M207GT
Description: CONDFTNG STR M20 NW17 W/SR IP66 GRY
UPC: 786209973894
PMAFIX Straight Grey Strain Relief Connector, Material - Polyamide 6, IP68GT, IP68GT, Thread Size - M20x1.5, Conduit Size NW - 17, Terminal Range - 10.0 - 14.0
View More
View Less
For more info visit:
electrification.us.abb.com
- Very high impact resistance
- Easy installation, simply push the conduit in
- High conduit pull-out strength
- Very good chemical properties
- Free from halogens and cadmium
- Integrated strain relief optimally holds and seals cables
- If several conductors are used with the connectors multiple sealing inserts should be considered
- Fits both conduit profiles - Fine (T) and coarse (G)
- For separation of damp and dry areas
Descriptors
Category |
Electrical fittings |
Application |
In Machine and Plant Construction |
Specifications
Material |
Polyamide 6 |
Insulation Class |
IP66 |
Color |
Gray |
Connection |
M20 |
Classifications
Brand Name |
PMA |
Standard |
CSA |
Dimensions
Size |
NW17 , M20 Thread |