text.skipToContent text.skipToNavigation

Catalog No. : SVND-P09MGT-11

Description:  COND FTNG STR PG09 NW07 IP66 GRY

UPC: 786209973702

VN Straight Connector for IP66 Static Conduit - Thread PG 9, Fits to Conduit Size NW/Metric 7/10, Thread Length 11.0, Color Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

Use In Railway Vehicle and Heavy Machine Construction

Specifications

Material

Polyamide 6

Insulation Class

IP66

Color

Gray

Connection

PG09

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

NW07 , PG09 Thread

Compliance and Certifications

POPs POPs 28 Compliant